Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS10
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
Catalog Number
HBLDS10
Color
Gray
Enclosure Type
EU RoHS Indicator
No
Horsepower - Maximum
Ingress Protection
IP69K
Mounting Method
External fully adjustable feet
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Heavy Duty
Type
UPC
783585430652
Dimensions
11 in x 7.75 in x 5.94 in
Height
5.94 in
Length
11 in
Weight
5.55 lb
Width
7.75 in
Amperage Rating
100 A
Dielectric Strength
Withstands 3000V AC minimum
Phase
Three Phase
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Mounting Method
External fully adjustable feet
Carton Quantity
1
Pallet Quantity
140