Brand: Killark
Catalog ID: HFX-265-152-EL-T8
The HFX Series Explosion Proof Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a cast copper-free powder painted aluminum housing that is suitable for harsh and hazardous environments.
Catalog Number
HFX-265-152-EL-T8
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
T8
Light Source
Linear Fluorescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Tubes
Series
HFX
UPC
783936041315
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
120 VAC
Wattage
32 W
Hazardous Rating(s)