HUBBELL CANADA
Image of HPW48RR19 NEXTFRAME Equipment Rack, 48" H, 19" W, Black
Image of HPW48RR19 NEXTFRAME Equipment Rack, 48" H, 19" W, Black

NEXTFRAME Equipment Rack, 48" H, 19" W, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPW48RR19

NEXTFRAME Equipment Rack, 48" H, 19" W, Black

Product details

General

Application

Equipment Relay Rack

Catalog Number

HPW48RR19

Color

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

24U

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620823256

Dimensions

Depth

3

Thickness

0.14

Width

20.25 in

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1