HUBBELL CANADA
Image of HPW96RR19 Rack, Relay, 84" Height, 51-Units, ML
Image of HPW96RR19 Rack, Relay, 84" Height, 51-Units, ML

Rack, Relay, 84" Height, 51-Units, ML

Brand: Hubbell Premise Wiring

Catalog ID: HPW96RR19

Rack, Relay, 84" Height, 51-Units, ML

Product details

General

Application

Equipment Relay Rack

Catalog Number

HPW96RR19

Color

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

48U

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620820477

Dimensions

Depth

3

Thickness

0.14

Width

20.25 in

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1