HUBBELL CANADA
Image of HPW84RR23 NEXTFRAME Equipment Rack, 84" H x 23" W, Black
Image of HPW84RR23 NEXTFRAME Equipment Rack, 84" H x 23" W, Black

NEXTFRAME Equipment Rack, 84" H x 23" W, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPW84RR23

NEXTFRAME Equipment Rack, 84" H x 23" W, Black

Product details

General

Application

Equipment Relay Rack

Catalog Number

HPW84RR23

Color

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

45U

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620820514

Dimensions

Depth

3

Thickness

0.14

Width

24.25 in

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863