HUBBELL CANADA
Image of HS1003BPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Black
Image of HS1003BPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Black
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of HS1003BPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Black

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HS1003BPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .30-.36", Black

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Product details

General

Application

Straight Snap-In Connector

Catalog Number

HS1003BPK25

Color

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

Yes

Item Type

Juniors® Miniature Snap-In Cord Connectors with Spiral

Material

Nylon

Material - Mounting Hardware

Snap-In

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)

Series

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .30"-.36" (7.6-9.1)
  • For Chassis Thickness - .13" (3.2) Max
  • Material - Nylon
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Type

Snap-In Connector

UPC

783585023397

Dimensions

Display Size

.63" Actual (16.0)

Conductor Related

Conductor Range

0.30-0.36 in (7.6-9.1 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions