HUBBELL CANADA
Image of IMF4W iSTATION, Front Loading Module Frame, 4-Unit,White
Image of IMF4W iSTATION, Front Loading Module Frame, 4-Unit,White

iSTATION, Front Loading Module Frame, 4-Unit,White

Brand: Hubbell Premise Wiring

Catalog ID: IMF4W

Plate, iStation Module Frame, 4-Unit,White

  • Front Loading Module Frame
  • 4-Unit
  • White

Product details

General

Catalog Number

IMF4W

Color

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

4-Gang

UPC

662620248837

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

20