HUBBELL CANADA
Image of NP2424PP Perforated Panel (N1/3R/4/12) 21 X 21, Carbon Steel - White
* Representative image
Image of NP2424PP Perforated Panel (N1/3R/4/12) 21 X 21, Carbon Steel - White

Perforated Panel (N1/3R/4/12) 21 X 21, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP2424PP

Perforated Panel (N1/3R/4/12) 21X21 Carbon Steel - White

The NP Series perforated back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

Perforated panels are fabricated from 14 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP2424PP

Color

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725866281

Dimensions

Actual Height

1.375 in

Actual Width

19.25 in

Height

1 in

Weight

6 lb

Width

19 in

Logistics

Carton Quantity

1