Brand: Hubbell Premise Wiring
Catalog ID: NS802LA
Standard Product
Application
HDMI Decorator Frame Loaded
Catalog Number
NS802LA
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION HDMI Extenders and Cables
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
2
Specifications
Temperature Rating
Per TIA
UPC
883778503863
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10