Brand: Hubbell Premise Wiring
Catalog ID: NS802GY
Standard Product
Application
HDMI Decorator Frame Loaded
Catalog Number
NS802GY
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
2
Specifications
Temperature Rating
Per TIA
UPC
883778503894
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10