HUBBELL CANADA
Image of NS801GY Decorator Plate Frame with 1) HDMIFemale to Female, Gray
Image of NS801GY Decorator Plate Frame with 1) HDMIFemale to Female, Gray

Decorator Plate Frame with 1) HDMIFemale to Female, Gray

Brand: Hubbell Premise Wiring

Catalog ID: NS801GY

Decorator Plate Frame with 1) HDMIFemale to Female, Gray

Standard Product

Product details

General

Application

HDMI Decorator Frame Loaded

Catalog Number

NS801GY

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION HDMI Extenders and Cables

Material - Mounting Hardware

Snap-On- Snap-Fit

Number Of Ports

1

Specifications

  • Device Type - Decorator Frames
  • Outlet Frame Type - 1-Port

Temperature Rating

Per TIA

UPC

883778503795

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10