Brand: Wiegmann
Catalog ID: P1412SS
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1412SS
Color
Construction
EU RoHS Indicator
No
Material
Stainless Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725333752
Actual Height
12.88 in
Actual Width
10.88 in
Height
13 in
Weight
3.1 lb
Width
11 in
EU RoHS Indicator
No
Carton Quantity
1