HUBBELL CANADA
Image of PT2X2IGALU3 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum
Image of PT2X2IGALU3 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2IGALU3

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Isolate Ground, Black/Aluminum

Isolated Ground

Product details

General

Application

Through Floor Delivery, Cover and Flange, Isolate Ground

Application - For Use On

Carpet

Catalog Number

PT2X2IGALU3

Color

Construction

Fabricated

Construction Material - Main

3 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black/Aluminum

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Step-Down Installation

Mounting Type

Screw Mount

Number Of Outlets

1) 20A 125V Duplex

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

2X2 Series

Type

Flush Fire Rated Poke Throughs

UPC

783585546599

Conductor Related

Cable Entry

Cable Access Door

Certifications And Compliance

Industry Standard(s)

UL 514A