HUBBELL CANADA
Image of PT2X2FIT 2x2 Flush Series, 3" Through Floor Fitting
Image of PT2X2FIT 2x2 Flush Series, 3" Through Floor Fitting

2x2 Flush Series, 3" Through Floor Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2FIT

In-Floor Delivery Systems, 2x2 Flush Series, 3" Through Floor Fitting

  • 3" Fire-Rated Poke-Through
  • For use with PT2X2SF Series Top Service Fittings
  • (1) 3/4" EMT for Power
  • (2) 1/2" EMT Stems for Low Voltage
  • Includes Junction Box

Product details

General

Catalog Number

PT2X2FIT

EU RoHS Indicator

No

Item Type

3" Fire-Rated Poke Through Component

Knockouts

In Junction Box: (8) 3/4"

Material - Mounting Hardware

Step-Down Installation

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585531922

Certifications And Compliance

Industry Standard(s)

cULus Listed