Brand: Wiegmann
Catalog ID: RHC242408
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC242408
Color
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Smooth
Knockouts
No
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725406814
Cubic Capacity
4608 cu.in
Depth
8 in
Height
24 in
Weight
58 lb
Width
24 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1