HUBBELL CANADA
Image of S1R4SP2X2STYLETJ 4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) TRACJACK/ORTRONICS Openings
Image of S1R4SP2X2STYLETJ 4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) TRACJACK/ORTRONICS Openings
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
+2
SystemOne Recessed Floor Boxes

4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) TRACJACK/ORTRONICS Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4SP2X2STYLETJ

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) TRACJACK/ORTRONICS Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SP2X2STYLETJ

Color

Construction

Steel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(1) StyleLine® Decorator Opening, (2) TRACJACK/ORTRONICS Openings

Size

Standard Sized Product

Style

Sub-Plates

Type

4" Recessed Sub Plates

UPC

783585546155

Dimensions

Width

2.64 in

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Media

Videos

play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed Floor Boxes
play
SystemOne Recessed Floor Boxes