Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA3826
Standard Product
Application
Application - For Use On
Carpet; Tile; Concrete; Wood
Catalog Number
SA3826
Color
Aluminum
Construction
Machined
EU RoHS Indicator
Yes
Finish Type
Aluminum
Item Type
Rectangular Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Style Line
Series
Size
1-Gang;2-Gang;3-Gang
Specifications
Type
UPC
783585351322
Dimensions
2.993 in x 4.15 in x 0.17 in
Display Size
1-Gang
Height
0.17 in
Length
2.993 in
Width
4.15 in
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
6400