HUBBELL CANADA
Image of SA7701321 Transformer Accessories, Front/Rear Replacement Panel

Transformer Accessories, Front/Rear Replacement Panel

Brand: Acme Electric

Catalog ID: SA7701321

Front/Rear Replacement Panel

General

Catalog Number

SA7701321

Material Type

ZFIN

Product Category

Accessories

UPC

047503841921

Dimensions

Dimensions

24.9 in x 24.8 in x 6 in

Height

6 in

Length

24.9 in

Weight

16 lb

Width

24.8 in