HUBBELL CANADA
Image of T253007S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.25kVA
Image of T253007S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.25kVA
Image of T253007S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.25kVA
Image of T253007S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.25kVA
Image of T253007S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.25kVA

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.25kVA

Brand: Acme Electric

Catalog ID: T253007S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.25kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T253007S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

0.3

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

155°C

UPC

047503085080

Winding Material

CU

Dimensions

Dimensions

3.88 in x 4.08 in x 8.68 in

Height

8.68 in

Length

3.88 in

Weight

10 lb

Width

4.08 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

32