Brand: Acme Electric
Catalog ID: T2530144S
Catalog Number
T2530144S
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
5
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
240 X 480
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503090558
Winding Material
CU
Dimensions
7.13 in x 10.31 in x 14.38 in
Height
14.38 in
Length
7.13 in
Weight
75 lb
Width
10.31 in
Frequency Rating
60 Hz
Primary Voltage
240 X 480 V
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506
Carton Quantity
1
Pallet Quantity
24