HUBBELL CANADA
Image of T279747S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 15kVA
Image of T279747S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 15kVA
Image of T279747S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 15kVA

Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 15kVA

Brand: Acme Electric

Catalog ID: T279747S

Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T279747S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 / 208 / 240 / 277 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

180°C

UPC

047503102145

Winding Material

AL

Dimensions

Dimensions

11.59 in x 14.12 in x 16.94 in

Height

16.94 in

Length

11.59 in

Weight

171 lb

Width

14.12 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

120/208/240/277 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

6