Brand: Acme Electric
Catalog ID: T279745S
Catalog Number
T279745S
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
7.5
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
120 / 208 / 240 / 277 V
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503102107
Winding Material
AL
Dimensions
10.84 in x 13.5 in x 15.19 in
Height
15.19 in
Length
10.84 in
Weight
105 lb
Width
13.5 in
Frequency Rating
60 Hz
Primary Voltage
120/208/240/277 V
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506
Carton Quantity
1
Pallet Quantity
6