Brand: Acme Electric
Catalog ID: TF252797S
Catalog Number
TF252797S
CE Compliant
CE Marked
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
25
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503190708
Winding Material
AL
Dimensions
13.34 in x 16.13 in x 18.44 in
Height
18.44 in
Length
13.34 in
Weight
300 lb
Width
16.13 in
Frequency Rating
50/60 Hz
Primary Voltage
190/200/208/220 X 380/400/416/440 V
CE Compliant
CE Marked
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506
Carton Quantity
1
Pallet Quantity
4