Brand: Acme Electric
Catalog ID: TF279261S
Catalog Number
TF279261S
CE Compliant
CE Marked
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
2
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503400029
Winding Material
CU
Dimensions
5.13 in x 5.5 in x 13 in
Height
13 in
Length
5.13 in
Weight
38 lb
Width
5.5 in
Frequency Rating
50/60 Hz
Primary Voltage
190/208/220/240 X 380/416/440/480 V
CE Compliant
CE Marked
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506
Carton Quantity
1
Pallet Quantity
36