HUBBELL CANADA
Image of TTBXLRAL Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Aluminum
Image of TTBXLRAL Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Aluminum

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBXLRAL

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Aluminum

  • 1) XLR Jack
  • Aluminum

Low Voltage Only

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBXLRAL

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) XLR Microphone Jack

Series

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129167

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5