HUBBELL CANADA
Image of VQ2F3630 VQ2F3630 - VQ2F Series, AL 36 Watt Compact Fluorescent Light Fixture (Two 18W Lamps Included), 120-277V, 50/60 Hz, Optic Thread Size 7-3/4"
Image of VQ2F3630 VQ2F3630 - VQ2F Series, AL 36 Watt Compact Fluorescent Light Fixture (Two 18W Lamps Included), 120-277V, 50/60 Hz, Optic Thread Size 7-3/4"

VQ2F3630 - VQ2F Series, AL 36 Watt Compact Fluorescent Light Fixture (Two 18W Lamps Included), 120-277V, 50/60 Hz, Optic Thread Size 7-3/4"

Brand: Killark

Catalog ID: VQ2F3630

VQ2F Series - Aluminum 36 Watt Compact Fluorescent Light Fixture (Two 18W Lamps Included) - 120-277V At 50/60 Hz - Optic Thread Size 7-3/4Inch

The VQ1F Series is a low profile low bay energy efficient Compact Fluorescent. The design of the VQ1F makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

Product details

General

Catalog Number

VQ2F3630

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

2,001-5,000 lm

Lumens

2400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VQ2F

Type

Aluminum Compact Fluorescent Fixture

UPC

783936076867

Dimensions

Dimensions

14.06 in x 6 in x 14.06 in

Gross Weight with Packaging

11.5

Height

14.06 in

Length

14.06 in

Width

6 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

66.7

Voltage Rating

120-277 VAC

Wattage

36 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2