HUBBELL CANADA
Image of VR3033E1-S39 Versamate Series 30A 3 Pole 3 Wire Receptacle - AT Type - 1/2" E Type Box - Reverse Service

Versamate Series 30A 3 Pole 3 Wire Receptacle - AT Type - 1/2" E Type Box - Reverse Service

Brand: Killark

Catalog ID: VR3033E1-S39

30A 3 Pole 3 Wire Receptacle - AT Type - 1/2" E Type Box - Reverse Service

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Product details

General

Application

Back Box Type

DEAD END

Catalog Number

VR3033E1-S39

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style I

Type

UPC

783936081632

Dimensions

Dimensions

3.69 in x 4.25 in x 4.87 in

Height

4.87 in

Length

3.69 in

Width

4.25 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

3

Logistics

Carton Quantity

1