Brand: Killark
Catalog ID: VXA-2
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Application
Catalog Number
VXA-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Number of Lamps
0
Series
Type
UPC
783936830025
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.9
Height
3 in
Hub Size
3/4"
Length
1 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0
Carton Quantity
2