HUBBELL CANADA
Image of WC100K01 Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 100kVA
* Representative image
Image of WC100K01 Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 100kVA

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 100kVA

Brand: Acme Electric

Catalog ID: WC100K01

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 100kVA

Product details

General

Catalog Number

WC100K01

Construction

Ventilated

kVA

100

Mounting Type

Floor

Primary Voltage

2400

Product Category

Medium Voltage Transformer

Secondary Voltage

120/240 V

UPC

047503097052

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1150 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.82%

Frequency Rating

60 Hz

Primary Voltage

2400 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562