Brand: Wiegmann
Catalog ID: WC16C36
Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.
Application
Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.
Catalog Number
WC16C36
Color
Construction
Continuously Welded Seams
Cover Type
Screw
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Material
Carbon Steel
Series
WC-C
Type
Consolets
UPC
786725441600
Actual Depth
11.09 in
Depth
11 in
Height
16 in
Weight
47 lb
Width
36 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1