HUBBELL CANADA
Image of WSBG43UBK Furniture Connectivity Boxes, Work Surface Elite, Recessed, 4) Power, 3-Unit iStation, Black
Image of WSBG43UBK Furniture Connectivity Boxes, Work Surface Elite, Recessed, 4) Power, 3-Unit iStation, Black
Image of WSBG43UBK Furniture Connectivity Boxes, Work Surface Elite, Recessed, 4) Power, 3-Unit iStation, Black
Image of WSBG43UBK Furniture Connectivity Boxes, Work Surface Elite, Recessed, 4) Power, 3-Unit iStation, Black

Furniture Connectivity Boxes, Work Surface Elite, Recessed, 4) Power, 3-Unit iStation, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBG43UBK

Furniture Connectivity Box Work Surface Elite, Recessed, 4-Power, 3-Unit iStation

The “Elite” series of work surface boxes offer a higher end solution for the most attractive spaces. Power and data services blend with the environment, but are easy to access. Architectural finishes ensure a pleasing look.

  • Work Surface Elite
  • Recessed
  • 4) Power
  • 3-Unit iStation

Recessed Concealed Style

Product details

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBG43UBK

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Pre-Wired Work Surface Elite Series

Material - Mounting Hardware

Furniture Mount

Series

Elite

Specifications

Dimensions - 15.0"L x 9.0"W x 6.25"H

Type

Boxes

UPC

783585190570

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable