HUBBELL CANADA
Image of WSBECLAMP Furniture Connectivity Boxes, Thumb Screw Clamp for Table Mount WSB Boxes
Image of WSBECLAMP Furniture Connectivity Boxes, Thumb Screw Clamp for Table Mount WSB Boxes
Discontinued

Furniture Connectivity Boxes, Thumb Screw Clamp for Table Mount WSB Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBECLAMP

Furniture Connectivity Boxes, Thumb Screw Clamp for Table Mount WSB Boxes

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

  • Thumb Screw Clamp for Table Mount WSB Boxes

Product details

General

Application - For Use On

Work Surface Mount

Catalog Number

WSBECLAMP

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Work Surface Mount

Material - Mounting Hardware

Furniture Mount

Type

Bracket

UPC

783585190532

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable