
Brand: Killark
Catalog ID: XSD-11
Killark's XSD/XSX Series of Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (XSD Series) and Square D Type K (XSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Application
Catalog Number
XSD-11
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material
Copper-free aluminum
Type
UPC
783936932019
Gross Weight with Packaging
2.4
Frequency Rating
60 Hz
Power Factor
0.9
Voltage Rating
230 V
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360 / E12379
Horsepower - Maximum