HUBBELL CANADA
Image of 1198H Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1198H
Image of 1198H Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1198H
Image of 1198H Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1198H

Utility Box, 2-1/8 In. Deep, 18.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1198H

Brand: TradeSelect

Catalog ID: 1198H

Utility Box, 2-1/8 in. Deep, 18.5 Cu. In., with Raised Ground Screw, 1/2 in. KO (50-Pack)

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Type

No Bracket

Catalog Number

1198H

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

4 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Box

UPC

626463003572

Dimensions

Actual Depth

2.019 in

Raised Ground

Yes

Weight

0.66 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

2250

Resources and downloads