HUBBELL CANADA
Image not found

3104LHP

Brand: TradeSelect

Catalog ID: 3104LHP

Single Gang Device Box, Gangable, 2-1/2 in. Deep, 16 Cu. In., Raised ground screw, NMD90 (50-Pack)

General

Application

These device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats.

Bracket Type

No Bracket

Catalog Number

3104LHP

Color

Drawn or Welded

Welded

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463043493

Wiring System

Presto clamp for NMD 14/2 10/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.42 lb

Conductor Related

Cable Entry

Presto Clamp

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2250