HUBBELL CANADA
Image of A2510000 A2510000
Image of A2510000 A2510000
play
3D View

A2510000

Brand: TradeSelect

Catalog ID: A2510000

SERVICE POLE 10FT BLANK

  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

Blank Pole for communication cables only

Product details

General

Application

Catalog Number

A2510000

Finish Type

Painted Satin Grey

Material

Aluminum

Type

UPC

805035000298

Dimensions

Dimensions

2.08 in x 2.13 in x 120 in

Height

120 in

Length

2.08 in

Width

2.13 in

Certifications And Compliance

Industry Standard(s)

CSA Certified

Media

3D AR Model