HUBBELL CANADA
Image of BC200 Beam Clamp 2 In Tap Hole 0.375 In. 16, BC200
Image of BC200 Beam Clamp 2 In Tap Hole 0.375 In. 16, BC200

Beam Clamp 2 In Tap Hole 0.375 In. 16, BC200

OR

Brand: TradeSelect

Catalog ID: BC200

BEAM CLAMP 2 IN TAP HOLE 0.375IN 16

Trade size: 2" (53), Case Quantity: 50

Product details

General

Application

Use for hanging threaded rod

Catalog Number

BC200

Material

Iron

Type

Beam Clamp

UPC

626463036600

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads