HUBBELL CANADA
Image of BIG075 Ground Bushing Insulated 0.75 In., BIG075
Image of BIG075 Ground Bushing Insulated 0.75 In., BIG075

Ground Bushing Insulated 0.75 In., BIG075

Brand: TradeSelect

Catalog ID: BIG075

GROUND BUSHING INSULATED 0.75IN

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 100

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG075

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033388

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25

Pallet Quantity

8400

Resources and downloads