HUBBELL CANADA
Image of BIG050 Ground Bushing Insulated 0.50 In., BIG050
Image of BIG050 Ground Bushing Insulated 0.50 In., BIG050

Ground Bushing Insulated 0.50 In., BIG050

Brand: TradeSelect

Catalog ID: BIG050

GROUND BUSHING INSULATED 0.50IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 100

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG050

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033371

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25

Pallet Quantity

8400

Resources and downloads