HUBBELL CANADA
Image of BIG125 Ground Bushing Insulated 1.25 In., BIG125
Image of BIG125 Ground Bushing Insulated 1.25 In., BIG125

Ground Bushing Insulated 1.25 In., BIG125

Brand: TradeSelect

Catalog ID: BIG125

GROUND BUSHING INSULATED 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 20, Case Quantity: 80

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG125

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033401

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

20

Pallet Quantity

6720

Resources and downloads