HUBBELL CANADA
Image of BIG150 Ground Bushing Insulated 1.50 In., BIG150
Image of BIG150 Ground Bushing Insulated 1.50 In., BIG150

Ground Bushing Insulated 1.50 In., BIG150

Brand: TradeSelect

Catalog ID: BIG150

GROUND BUSHING INSULATED 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 20, Case Quantity: 80

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG150

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033418

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

20

Resources and downloads