HUBBELL CANADA
Image of BIG350 Ground Bushing Insulated 3.50 In., BIG350
Image of BIG350 Ground Bushing Insulated 3.50 In., BIG350

Ground Bushing Insulated 3.50 In., BIG350

Brand: TradeSelect

Catalog ID: BIG350

GROUND BUSHING INSULATED 3.50IN

Trade size: 3-1/2" (91), Carton Quantity: 5, Case Quantity: 20

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG350

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033456

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5

Resources and downloads