HUBBELL CANADA
Image of BIG250 Ground Bushing Insulated 2.50 In., BIG250
Image of BIG250 Ground Bushing Insulated 2.50 In., BIG250

Ground Bushing Insulated 2.50 In., BIG250

Brand: TradeSelect

Catalog ID: BIG250

GROUND BUSHING INSULATED 2.50IN

Trade size: 2-1/2" (63), Carton Quantity: 10, Case Quantity: 40

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG250

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033432

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10

Resources and downloads