HUBBELL CANADA
Image of BM300 Metallic Conduit Bushing 3.00 In., BM300

Metallic Conduit Bushing 3.00 In., BM300

Brand: TradeSelect

Catalog ID: BM300

METALLIC CONDUIT BUSHING 3.00IN

Trade size: 3" (78), Case Quantity: 5

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM300

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040652

Certifications And Compliance

Industry Standard(s)

cULus Certified