HUBBELL CANADA
Image of CCSI050 Emt Compression Conn Steel Ins 0.50 In., CCSI050
Image of CCSI050 Emt Compression Conn Steel Ins 0.50 In., CCSI050

Emt Compression Conn Steel Ins 0.50 In., CCSI050

Brand: TradeSelect

Catalog ID: CCSI050

EMT COMPRESSION CONN STEEL INS 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

Product details

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI050

Material

Steel

Type

EMT Compression Connector

UPC

626463034651

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

50

Pallet Quantity

16000

Resources and downloads