HUBBELL CANADA
Image of CFB7CVRCSS Floor Boxes, Rectangular, 7-Gang, No Edging, Stainless Steel

Floor Boxes, Rectangular, 7-Gang, No Edging, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB7CVRCSS

Floor Boxes, Rectangular, 7-Gang, No Edging, Stainless Steel

  • CFB7G Series Flange and Cover
  • ¼" Beveled Edging for Carpet
  • Large Cable Egress Door

7-Gang Cover

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB7CVRCSS

Color

Construction

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Mounting Method

Mounts to Box

Mounting Type

(8) Screw Mount

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

Concrete Floor Box Cover

UPC

783585547282

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

Mounts to Box