HUBBELL CANADA
Image of MBD2HV Masonry Box 4.5X4X3.375 In. 2G 347V, MBD2HV
Image of MBD2HV Masonry Box 4.5X4X3.375 In. 2G 347V, MBD2HV
play
3D View
Clearance

Masonry Box 4.5X4X3.375 In. 2G 347V, MBD2HV

Brand: TradeSelect

Catalog ID: MBD2HV

MASONRY BOX 4.5X4X3.375IN 2G 347V

Product details

General

Catalog Number

MBD2HV

UPC

626463002636

Resources and downloads

Media

3D AR Model