HUBBELL CANADA
Image of MBS3K Masonry Box, 2-1/2 In. Deep, 42 Cu. In., 3-Gang Masonry Box, 5-10/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack), MBS3K
Image of MBS3K Masonry Box, 2-1/2 In. Deep, 42 Cu. In., 3-Gang Masonry Box, 5-10/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack), MBS3K
play
3D View

Masonry Box, 2-1/2 In. Deep, 42 Cu. In., 3-Gang Masonry Box, 5-10/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack), MBS3K

OR

Brand: TradeSelect

Catalog ID: MBS3K

Masonry Box, 2-1/2 in. Deep, 42 Cu. In., 3-Gang Masonry Box, 5-10/16 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (10-Pack)

Product details

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBS3K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

16 x ½-3/4 in Comb ination

Knockouts - Bottom

6 x ½-3/4in Combination

Knockouts - End

6 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

3-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002858

Wiring System

Conduit

Dimensions

Actual Depth

2.53 in

Raised Ground

Yes

Weight

1.13 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

10

Pallet Quantity

750

Resources and downloads

Media

3D AR Model