HUBBELL CANADA
Image of RMS101ILLA RMS101ILLA
Image of RMS101ILLA RMS101ILLA
Image of RMS101ILLA RMS101ILLA
Discontinued

RMS101ILLA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMS101ILLA

Trade Select, Switches and Lighting Controls,Occupancy Sensor, Wall Mounted, 500 Watt, 125V, Illuminated, Light Almond.

Night Light Version

Product details

General

Application

1-Button

Catalog Number

RMS101ILLA

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

PIR= Red LED

Item Type

Residential Wall Switches

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

UPC

883778301216

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Logistics

Carton Quantity

10