HUBBELL CANADA
Image of RMS121ILAL RMS121ILAL
Image of RMS121ILAL RMS121ILAL
Discontinued

RMS121ILAL

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMS121ILAL

Trade Select, Switches and Lighting Controls,Occupancy Sensor, Wall Mounted, 500 Watt, 125V, Illuminated with Dimming, Almond.

Night Light Version

Product details

General

Application

No Buttons

Catalog Number

RMS121ILAL

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

PIR= Red LED

Item Type

Residential Wall Switches

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

UPC

883778301230

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Logistics

Carton Quantity

10